Download dokument () af 20
We make what matters work*

178101
Modelkode: Z-TC/SD-4P

Eaton Distribution parts. Clamp cover, 4 p

General specifications

Product Name
Eaton Terminal cover
Catalog Number
178101
EAN
4015081733767
Product Length/Depth
70.4 mm
Product Height
10.2 mm
Product Width
17.3 mm
Product Weight
0.007 kg
Compliances
RoHS conform
Model Code
Z-TC/SD-4P

Produktspecifikationer

Color
Natural color
White
Degree of protection
IK00
IP20
Surface finishing
Matt
Surface protection
Untreated
Material quality
Thermoplastic
Utilization
Other
RAL-number (Akin)
0
Material
Plastic
Model
Other
Fastening type
Engage (snap)
Imprint/indication
None

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.