Vidensøgning
Download dokument () af 20
We make what matters work*

178300
Modelkode: XSDMRV4097508-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Box Solution door ventilated IP42 right, HxW=975x800mm, special color

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178300
Product Length/Depth
34 mm
Product Height
965 mm
Product Width
792 mm
Product Weight
17.9 kg
Compliances
RoHS conform
Model Code
XSDMRV4097508-SOND-RAL*

Leveringsprogram

Color
Other
Model
Panel door

Technical data - mechanical

Degree of protection
IP42
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation