Download dokument () af 20
We make what matters work*

178321
Modelkode: XLSD4L2085

Eaton xEnergy Light LV systems LV switchgear. Section door, ventilated IP42, hinges left, HxW = 2000 x 850mm, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
178321
EAN
4015081736553
Product Length/Depth
34 mm
Product Height
1940 mm
Product Width
842 mm
Product Weight
36 kg
Compliances
RoHS conform
Model Code
XLSD4L2085

Produktspecifikationer

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.