Vidensøgning
Download dokument () af 20
We make what matters work*

178324
Modelkode: XSDFCRV42006

Eaton xEnergy Main LV systems LV switchgear. Cable area door, ventilated, IP42, MCC, right, HxW=2000x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178324
EAN
4015081736584
Product Length/Depth
34 mm
Product Height
1940 mm
Product Width
622 mm
Product Weight
25 kg
Compliances
RoHS conform
Model Code
XSDFCRV42006

Delivery program

Color
Gray
Model
Stop door

Technical Data - Mechanical

Degree of protection
IP42
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation