Vidensøgning
Download dokument () af 20
We make what matters work*

178344
Modelkode: XSDMRV4097510

Eaton xEnergy Main LV systems LV switchgear. Box Solution door, ventilated, IP42, right, HxW=975x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178344
EAN
4015081736782
Product Length/Depth
34 mm
Product Height
965 mm
Product Width
992 mm
Product Weight
22 kg
Compliances
RoHS conform
Model Code
XSDMRV4097510

Delivery program

Color
Gray
Model
Panel door

Technical Data - Mechanical

Degree of protection
IP42
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation