Vidensøgning
Download dokument () af 20
We make what matters work*

178612
Modelkode: XP2N4F-DV-MCB06

Eaton xEnergy Main LV systems LV switchgear. Partition, 2xNZM4 component mounting/cable connection area, fixed mounting,rotary handle,mechanical interlock, main busbar back, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178612
EAN
4015081739417
Product Length/Depth
261 mm
Product Height
60.5 mm
Product Width
510 mm
Product Weight
1.347 kg
Compliances
RoHS conform
Model Code
XP2N4F-DV-MCB06

Additional information

Fitted with:
Cable entry
Lock
RAL-number
0
Suitable for
Internal separation form 4b

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Individual part
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building width
600 mm
Surface finishing
Galvanized

Eksportér produktspecifikation