Vidensøgning
Download dokument () af 20
We make what matters work*

178621

Eaton xEnergy Main LV systems LV switchgear. Partition, 2xNZM4 component mounting area/cable connection area, withdrawable unit with remote operator, main busbar back, W=1000mm

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178621
EAN
4015081739509
Product Length/Depth
351.4 mm
Product Height
60.5 mm
Product Width
910 mm
Product Weight
3.2 kg
Compliances
RoHS conform
Model Code
XP2N4W-R-MCB10

Yderligere oplysninger

Fitted with:
Cable entry
Lock
RAL-number
0
Suitable for
Internal separation form 4b
Internal separation form 4a

Leveringsprogram

Color
Stainless steel

Technical data - mechanical

Construction type
Individual part
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building width
1000 mm
Surface finishing
Galvanized

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.