Vidensøgning
Download dokument () af 20
We make what matters work*

178631
Modelkode: XPNW-R-BCB-2-0408

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4, withdrawable unit with remote operator, cable connection area/busbar area, WxD=425x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178631
EAN
4015081739608
Product Length/Depth
391 mm
Product Height
43.2 mm
Product Width
414 mm
Product Weight
1 kg
Compliances
RoHS conform
Model Code
XPNW-R-BCB-2-0408

Additional information

Fitted with:
Lock
RAL-number
0
Suitable for
Internal separation form 4b

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Individual part
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
425 mm
Surface finishing
Galvanized

Eksportér produktspecifikation