Vidensøgning
Download dokument () af 20
We make what matters work*

178645
Modelkode: XPN4W-R-MCB06

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4 component mounting area/cable connection area, withdrawable unit with remote operator, main busbar back, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178645
EAN
4015081739745
Product Length/Depth
351.4 mm
Product Height
60.5 mm
Product Width
510 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XPN4W-R-MCB06

Additional information

Fitted with:
Cable entry
Lock
RAL-number
0
Suitable for
Internal separation form 4b

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Individual part
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building width
600 mm
Surface finishing
Galvanized

Eksportér produktspecifikation