Download dokument () af 20
We make what matters work*

178660

XNT-REC. USB receiver, diagnostic system

Generelle specifikationer

Product Name
Eaton Temperature Monitoring System Diagnose LV systems Predictive diagnostics
Catalog Number
178660
EAN
4015081739899
Product Length/Depth
65 mm
Product Height
14 mm
Product Width
26 mm
Product Weight
13 g
Compliances
RoHS conform
Model Code
XNT-REC

Produktspecifikationer

Model
Communication module

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.