Vidensøgning
Download dokument () af 20
We make what matters work*

178841
Modelkode: KLV-UP4-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Flush-mounted wall trough 4-row, form of delivery for projects

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178841
EAN
4015081741700
Product Length/Depth
90 mm
Product Height
700 mm
Product Width
345 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-UP4-4PR

Delivery program

Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Application
Indoor (installation site)
Color
Traffic white (RAL 9016)

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Mounting method
Flush mounting
Material
Polystyren (plastic)
Number of module space units per row
12
Number of rows
4
Cover/door color
White
Installation type
Flush mounting
Protective shrouding material
Plastic

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Additional information

Fitted with:
Spirit level for leveling
Installation instructions
Empty wall trough
Gland plate slider
Guard
Nail lugs
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
  • IP30
  • Protection Class II
  • Plastic housing

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.