Vidensøgning
Download dokument () af 20
We make what matters work*

178846
Modelkode: KLV-F1UPP-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Flush-mounting expansion kit with plug-in terminal single-row, form of delivery for projects, F1UPP-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178846
EAN
4015081741755
Product Length/Depth
40 mm
Product Height
340 mm
Product Width
360 mm
Product Weight
1.54 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-F1UPP-4PR

Delivery program

Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Application
Indoor (installation site)
Color
Traffic white (RAL 9016)

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Mounting method
Flush mounting
Material
Sheet steel, powder-coated
Polystyren (plastic)
Number of module space units per row
12
Number of rows
1
Terminal type
Plug-in terminals
PE and N terminal number and cross section
N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²)
PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²)
Cover/door color
White
Installation type
Flush mounting
Module rack type
Single-rail
Protective shrouding material
Plastic

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Additional information

Fitted with:
Imprintable sheet
Cable retainer
3D adjustment element for mounting
Front cover
Installation instructions
Neutral-/protective conductor terminal
Device support rails
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
  • IP30
  • Protection Class II
  • Sheet steel door, white (RAL 9016)
Used with
Installation distribution boards
Basic device
KLV for projects

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.