Vidensøgning
Download dokument () af 20
We make what matters work*

178859
Modelkode: KLV-SF2HWP-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall expansion kit with plug-in terminal 2 row, form of delivery for projects, SF2HWP-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178859
EAN
4015081741885
Product Length/Depth
40 mm
Product Height
465 mm
Product Width
360 mm
Product Weight
2.26 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-SF2HWP-4PR

Delivery program

Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Application
Indoor (installation site)
Color
Traffic white (RAL 9016)

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Mounting method
Hollow wall
Material
Polystyren (plastic)
Sheet steel, powder-coated
Number of module space units per row
12
Number of rows
2
Terminal type
Plug-in terminals
PE and N terminal number and cross section
N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²)
PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²)
N - Fi: 1 x (2.5 mm² - 25 mm²) + 7 x (0.5 mm² - 4 mm²)
Cover/door color
White
Installation type
Hollow-wall mounting
Module rack type
Rail frame
Protective shrouding material
Plastic

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Additional information

Fitted with:
3D adjustment element for mounting
Device support rails
Imprintable sheet
Neutral-/protective conductor terminal
Front cover
Installation instructions
Cable retainer
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016)
Used with
KLV for projects
Installation distribution boards
Basic device

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.