Vidensøgning
Download dokument () af 20
We make what matters work*

178863
Modelkode: KLV-F4M-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. media enclosure expansion kit 4-row, form of delivery for projects, F4M-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178863
EAN
4015081741922
Product Length/Depth
65 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
4.9 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (GP)
Model Code
KLV-F4M-4PR

Delivery program

Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Application
Indoor (installation site)
Color
Traffic white (RAL 9016)

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Mounting method
Flush mounting
Hollow wall
Material
Sheet steel, powder-coated
Number of module space units per row
12
Number of rows
4
Cover/door color
White
Installation type
Hollow-wall mounting and flush mounting
Module rack type
Media mounting plate
Protective shrouding material
Without shroud for protection against accidental contact

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Additional information

Fitted with:
Microperforated mounting plate
3D adjustment element for mounting
2x single-way socket outlet
Device holder
Mounting rail
Cable retainer
Installation instructions
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
  • IP30
  • Protection Class II
  • Sheet steel door, white (RAL 9016)
  • Note: To obtain protection class II, all devices installed on the mounting plate must be of the fully insulated type.

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.