Vidensøgning
Download dokument () af 20
We make what matters work*

178885
Modelkode: KLV-SF4L-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. For outdoors, flush-mounting/hollow-wall mounting, 4-row, form of delivery for projects, SF4L-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178885
EAN
4015081742141
Product Length/Depth
32 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
3.3 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24
Model Code
KLV-SF4L-4PR

Delivery program

Type
Basic device Installation distribution boards KLV for projects
Accessory/spare part type
Other
Accessory
Application
Indoor (installation site)
Color
Traffic white (RAL 9016)

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Mounting method
Flush mounting
Hollow wall
Material
Sheet steel, powder-coated
Number of module space units per row
12
Number of rows
4
Cover/door color
White
Installation type
Hollow-wall mounting and flush mounting
Protective shrouding material
Plastic

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Additional information

Fitted with:
Installation instructions
3D adjustment element for mounting
Door frame with door
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
IP30 Protection Class II Sheet steel door, white (RAL 9016)
Used with
Basic device
Installation distribution boards
KLV for projects

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.