Vidensøgning
Download dokument () af 20
We make what matters work*

178890
Modelkode: KLV-SF1-4PR-RAL*

Eaton xComfort KLV LV systems Final Distribution Boards. Outdoors flush-mounting/hollow-wall model with the requested RAL color, form of delivery for projects, SF1-4PR

General specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178890
Product Length/Depth
32 mm
Product Height
340 mm
Product Width
360 mm
Product Weight
2.4 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-SF1-4PR-RAL*

Delivery program

Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Application
Indoor (installation site)
Color
Desired color (RAL)

Technical Data - Electrical

Frequency rating
50 Hz

Technical Data - Mechanical

Mounting method
Hollow wall
Flush mounting
Material
Sheet steel, powder-coated
Number of module space units per row
12
Number of rows
1
Cover/door color
Desired color
Installation type
Hollow-wall mounting and flush mounting
Protective shrouding material
Plastic

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Additional information

Fitted with:
Door frame with door
Installation instructions
3D adjustment element for mounting
Functions
Basic device
Additional equipment
Protection class
II (totally insulated)
Special features
  • IP30
  • Protection Class II
  • Sheet steel door, desired color (RAL)

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.