Vidensøgning
Download dokument () af 20
We make what matters work*

178911
Modelkode: N-FI-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. RCD neutral expansion terminal for wall trough of KLV-UP (HW)

Generelle specifikationer

Product Name
Eaton xComfort KLV screw-type terminal
Catalog Number
178911
EAN
4015081742288
Product Length/Depth
27 mm
Product Height
40 mm
Product Width
23.5 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Model Code
N-FI-KLV

Yderligere oplysninger

Functions
Spare part
Additional equipment
Used with
RCD neutral expansion terminal
KLV distribution board
Accessory consideration
KLV Accessories
Spare parts

Leveringsprogram

Accessory/spare part type
Other
Spare part
Accessory
Type
KLV Accessories KLV distribution board Spare parts

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.