Vidensøgning
Download dokument () af 20
We make what matters work*

178938
Modelkode: VSB3-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Reinforcement plate, 3-rows, for KLV-UP (HW)

General specifications

Product Name
Eaton xComfort KLV reinforcement plate
Catalog Number
178938
EAN
4015081742554
Product Length/Depth
56.5 mm
Product Height
507 mm
Product Width
256 mm
Product Weight
3.3 kg
Compliances
RoHS conform
Model Code
VSB3-KLV

Delivery program

Type
KLV Accessories KLV distribution board KLV multimedia Spare parts
Accessory/spare part type
Other
Accessory
Spare part

Additional information

Functions
Spare part
Additional equipment
Used with
Reinforcement plate
KLV Accessories
KLV multimedia
Accessory consideration
KLV distribution board
Spare parts

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.