Vidensøgning
Download dokument () af 20
We make what matters work*

178956
Modelkode: HW4-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement wall trough, hollow-wall, 4-rows, without flange

General specifications

Product Name
Eaton xComfort KLV wall box
Catalog Number
178956
EAN
4015081742738
Product Length/Depth
90 mm
Product Height
700 mm
Product Width
345 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
HW4-KLV

Delivery program

Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Spare part

Additional information

Functions
Spare part
Used with
Replacement wall trough
Spare parts
KLV distribution board
KLV multimedia
KLV Accessories

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.