Vidensøgning
Download dokument () af 20
We make what matters work*

178966
Modelkode: TRSF2-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Replacement frame, super-slim, white, 2-row for KLV-UP (HW)

General specifications

Product Name
Eaton xComfort KLV frame
Catalog Number
178966
EAN
4015081742837
Product Length/Depth
32 mm
Product Height
465 mm
Product Width
360 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
TRSF2-KLV

Delivery program

Type
KLV Accessories KLV distribution board Spare parts
Accessory/spare part type
Other
Spare part

Additional information

Functions
Spare part
Used with
Replacement door frame
KLV Accessories
KLV distribution board
Spare parts

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.