Download dokument () af 20
We make what matters work*

179260
Modelkode: PV-DIS-06-32/2-ROT

Eaton PV Switch disconnector, DC, 600V, 32A, rotary knob

General specifications

Product Name
Eaton PV disconnector
Catalog Number
179260
EAN
4015081743476
Product Length/Depth
113 mm
Product Height
145 mm
Product Width
54 mm
Product Weight
0.527 kg
Compliances
VDE
RoHS conform
Model Code
PV-DIS-06-32/2-ROT

Produktspecifikationer

Special features
  • Ambient temperature hint: Maximum operating temperature is 75 °C in accordance with the de-rating table
  • Mechanical and electrical operations acc. to IEC 60947-3. Category of utilization DC-PV2 or DC-PV1
  • String protection of the PV generator
Type
Photovoltaik switch-disconnector
Features
Version as maintenance-/service switch
Actuator color
Black
Utilization category
DC-PV (EN 60947-3)
Climatic proofing
IEC 60947-2
Actuator type
Turn button
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-20 °C
Ambient operating temperature details
-20 °C - 40 °C (40 °C - 75 °C derating)
Ambient storage temperature - max
75 °C
Ambient storage temperature - min
40 °C
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of poles
Two-pole
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) - max
1000 V
Rated operating voltage (Ue) - min
600 V
Voltage rating
600 V
Rated impulse withstand voltage (Uimp)
4 kV
Isolation
Safe electrical isolation
Cable material
Copper, Cu
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
384 kA
Electrical connection type of main circuit
Frame clamp
Contact rating at DC - max
100 %
Mounting position
As required
Degree of protection
Other
IP20
IP40 (when fitted)
Degree of protection (front side)
IP20
Suitable for
Distribution board installation
Functions
Interlockable
Voltage release optional
Number of switches
1
Shock resistance
IEC 60947-2
Terminal dimensions
2.5 mm² - 50 mm²
Width in number of modular spacings
3
Housing color
Gray
Housing material
Plastic

Eksportér produktspecifikation

eCAD model

Installationsvejledning

mCAD model

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.