Vidensøgning
Download dokument () af 20
We make what matters work*

179347
Modelkode: XTMPI63WC4-H550W1350

Eaton xEnergy Main LV systems LV switchgear. Front cover for IZM63, withdrawable, HxW=550x1350mm, grey, C4

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179347
EAN
4015081744336
Product Length/Depth
40 mm
Product Height
540 mm
Product Width
1342 mm
Product Weight
12.97 kg
Compliances
RoHS conform
Model Code
XTMPI63WC4-H550W1350

Technical Data - Mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1350 mm
Surface finishing
Powder coating

Eksportér produktspecifikation