Vidensøgning
Download dokument () af 20
We make what matters work*

179351
Modelkode: XTMPFANI63W4

Eaton xEnergy Main LV systems LV switchgear. Fan hood, IZM63, withdrawable, 4p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179351
EAN
4015081744374
Product Length/Depth
138 mm
Product Height
1160 mm
Product Width
94 mm
Product Weight
2.62 kg
Compliances
RoHS conform
Model Code
XTMPFANI63W4

Technical data - mechanical

Degree of protection
IP2X
For number of fans - max
4
Material
Steel
Mounting method
Screw mounting
Surface finishing
Galvanized

Eksportér produktspecifikation