Vidensøgning
Download dokument () af 20
We make what matters work*

179354
Modelkode: XTPPI63BH-W1350

Eaton xEnergy Main LV systems LV switchgear. Partition, IZM63/Main busbar area, horizontal, W=1350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179354
EAN
4015081744404
Product Length/Depth
380 mm
Product Height
70 mm
Product Width
1260 mm
Product Weight
6.73 kg
Compliances
RoHS conform
Model Code
XTPPI63BH-W1350

Yderligere oplysninger

RAL-number
0
Suitable for
Internal separation form 4b
Internal separation form 2a
Internal separation form 3b
Internal separation form 4a
Internal separation form 2b
Internal separation form 3a

Leveringsprogram

Color
Red

Technical data - mechanical

Construction type
Individual part
Material
Plastic
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1350 mm
Surface finishing
Untreated

Eksportér produktspecifikation