Vidensøgning
Download dokument () af 20
We make what matters work*

179358
Modelkode: XTSZDSQC-H250W1350

Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=250x1350mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179358
EAN
4015081744442
Product Length/Depth
29 mm
Product Height
240 mm
Product Width
1342 mm
Product Weight
10.41 kg
Compliances
RoHS conform
Model Code
XTSZDSQC-H250W1350

Additional information

Features
EMC-version

Delivery program

Color
Gray
Model
Panel door

Technical Data - Mechanical

Degree of protection
IP55
NEMA 4X
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation