Vidensøgning
Download dokument () af 20
We make what matters work*

179363
Modelkode: XTSZDSQC-H700W1100

Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=700x1200mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179363
EAN
4015081744497
Product Length/Depth
29 mm
Product Height
690 mm
Product Width
1092 mm
Product Weight
18.02 kg
Compliances
RoHS conform
Model Code
XTSZDSQC-H700W1100

Additional information

Features
EMC-version

Delivery program

Color
Gray
Model
Panel door

Technical Data - Mechanical

Degree of protection
IP55
NEMA 4X
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation