Vidensøgning
Download dokument () af 20
We make what matters work*

179365
Modelkode: XTSZDSQC-H800W1000

Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=800x1000mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179365
EAN
4015081744510
Product Length/Depth
29 mm
Product Height
690 mm
Product Width
992 mm
Product Weight
18.2 kg
Compliances
RoHS conform
Model Code
XTSZDSQC-H800W1000

Yderligere oplysninger

Features
EMC-version

Leveringsprogram

Color
Gray
Model
Panel door

Technical data - mechanical

Degree of protection
IP55
NEMA 4X
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation