Vidensøgning
Download dokument () af 20
We make what matters work*

179373
XTSZDSQV4-H700W1350

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, right, HxW=700x1350mm, IP42, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179373
EAN
4015081744596
Product Length/Depth
29 mm
Product Height
690 mm
Product Width
1342 mm
Product Weight
28.12 kg
Compliances
RoHS conform
Model Code
XTSZDSQV4-H700W1350

Yderligere oplysninger

Features
EMC-version

Leveringsprogram

Color
Gray
Model
Panel door

Technical data - mechanical

Degree of protection
IP42
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation