Vidensøgning
Download dokument () af 20
We make what matters work*

179376
Modelkode: XTSZSA3

Eaton xEnergy Main LV systems LV switchgear. Side, double rails, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179376
EAN
4015081744626
Product Length/Depth
104 mm
Product Height
536 mm
Product Width
690 mm
Product Weight
6.89 kg
Compliances
RoHS conform
Model Code
XTSZSA3

Additional information

RAL-number
7035
Suitable for
Side panel use

Delivery program

Color
Gray

Technical Data - Mechanical

Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
104 mm
Suitable for enclosure building width
690 mm
Surface finishing
Powder coating

Eksportér produktspecifikation