Vidensøgning
Download dokument () af 20
We make what matters work*

179383
Modelkode: XTSZFBA-W1100H200

Eaton xEnergy Main LV systems LV switchgear. Expansion box, HxW=300x1200mm

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179383
EAN
4015081744695
Product Length/Depth
780 mm
Product Height
250 mm
Product Width
1200 mm
Product Weight
14.55 kg
Compliances
RoHS conform
Model Code
XTSZFBA-W1100H200

Yderligere oplysninger

RAL-number
7035

Leveringsprogram

Color
Gray

Technical data - mechanical

Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1200 mm
Surface finishing
Powder coating

Eksportér produktspecifikation