Vidensøgning
Download dokument () af 20
We make what matters work*

179386
Modelkode: XSFD06085

Eaton xEnergy Main LV systems LV switchgear. Strip for snap-on cover, HxW=650x850mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179386
EAN
4015081744725
Product Length/Depth
50 mm
Product Height
770 mm
Product Width
70 mm
Product Weight
1.17 kg
Compliances
RoHS conform
Model Code
XSFD06085

Additional information

RAL-number
7035

Delivery program

Color
Gray
Model
Other

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
650 mm
Suitable for enclosure building width
850 mm

Eksportér produktspecifikation