Vidensøgning
Download dokument () af 20
We make what matters work*

179387
Modelkode: XSFD0611

Eaton xEnergy Main LV systems LV switchgear. Strip for snap-on cover, HxW=650x1100mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179387
EAN
4015081744732
Product Length/Depth
50 mm
Product Height
1020 mm
Product Width
70 mm
Product Weight
1.54 kg
Compliances
RoHS conform
Model Code
XSFD0611

Additional information

RAL-number
7035

Delivery program

Color
Gray
Model
Other

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
650 mm
Suitable for enclosure building width
1100 mm

Eksportér produktspecifikation