Download dokument () af 20
We make what matters work*

179392
XNT-PT1000-4MM

XNT-PT1000-4MM. PT1000 temperature sensor, fixing hole 4 mm

Generelle specifikationer

Product Name
Eaton Temperature Monitoring System Diagnose LV systems Predictive diagnostics
Catalog Number
179392
EAN
4015081744756
Product Length/Depth
1000 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.041 kg
Compliances
RoHS conform
Model Code
XNT-PT1000-4MM

Produktspecifikationer

Model
Sensor

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.