Download dokument () af 20
We make what matters work*

179498
Modelkode: BPZ-BB/T-30/5/2000

Eaton xEnergy Basic LV systems Low voltage switchgear. Busbar, 379A, LxWxH=2000x30x5mm with thread M6

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
179498
EAN
4015081745814
Product Length/Depth
5 mm
Product Height
30 mm
Product Width
2000 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
BPZ-BB/T-30/5/2000

Produktspecifikationer

Special features
With M6 thread
Surface protection
Untreated
Nominal current
379 A
Amperage rating
379 A
Functions
Additional equipment
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Material
Copper
Model
Flat

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.