Vidensøgning
Download dokument () af 20
We make what matters work*

179621
Modelkode: XNNSKS-M8X10-8

Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M8x10, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179621
EAN
4015081747009
Product Length/Depth
15 mm
Product Height
13 mm
Product Width
15 mm
Product Weight
0.009 kg
Compliances
RoHS conform
Model Code
XNNSKS-M8X10-8

Additional information

RAL-number
7035

Delivery program

Color
Zinc

Technical data - mechanical

Dimension square neck bolt
0 mm
Head diameter
8 mm
Head style
Hexagon
Length to bottom side head
10 mm
Material
Steel
Material quality
8.8 (steel)
Pitch thread
0 mm
Screwing system
Hexagon
Surface protection
Galvanic/electrolytic zinc plated
Thread per inch
0
Thread size
8
#8
Thread type
Full thread
M
Wrench width
13 mm

Eksportér produktspecifikation