Vidensøgning
Download dokument () af 20
We make what matters work*

179681
Modelkode: ARC-SL12/BL

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON line sensor 12m blue

General specifications

Product Name
Eaton Arc Fault Protection System ARCON line sensor
Catalog Number
179681
EAN
4015081747429
Product Length/Depth
255 mm
Product Height
20 mm
Product Width
255 mm
Product Weight
0.18 kg
Compliances
RoHS conform
Model Code
ARC-SL12/BL

Delivery program

Model
Sensor

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.

Har du brug for produktsupport?

Støtte fra Eaton

Technical support

Global contact e-mail: xspider@eaton.com