Vidensøgning
Download dokument () af 20
We make what matters work*

179684
ARC-SL17/BL

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON line sensor 17m blue

Generelle specifikationer

Product Name
Eaton Arc Fault Protection System ARCON line sensor
Catalog Number
179684
EAN
4015081747450
Product Length/Depth
255 mm
Product Height
20 mm
Product Width
255 mm
Product Weight
0.23 kg
Compliances
RoHS conform
Model Code
ARC-SL17/BL

Leveringsprogram

Model
Sensor

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.

Har du brug for produktsupport?

Støtte fra Eaton

Technical support

Global contact e-mail: xspider@eaton.com