Download dokument () af 20
We make what matters work*

179754
Modelkode: NHW-SLS-00/H

Eaton Distribution parts. 3 pole NH strip-type fuse-switch disconnector, size NH00, 160A, any feeder unit, H

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179754
EAN
4015081748709
Product Length/Depth
700 mm
Product Height
204 mm
Product Width
63 mm
Product Weight
1.65 kg
Compliances
RoHS conform
Model Code
NHW-SLS-00/H

Produktspecifikationer

Features
Double interrupting
Number of poles
Three-pole
Rated operating voltage (Ue) at AC - max
1000 V
Rated uninterrupted current (Iu)
160 A
Construction size (fuse inserts)
NH00
Electrical connection type of main circuit
Rail connection
Release indication
None
Rated conditional short-circuit current (Iq)
100 kA
Distance between rail centers
185 mm
Model
Protection switch separator

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.