Vidensøgning
Download dokument () af 20
We make what matters work*

18 SA

Eaton Crouse-Hinds series rigid/IMC conduit locknut, Aluminum, 3"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit locknut
Catalog Number
18 SA
UPC
662277002882
Product Length/Depth
3.87 in
Product Height
1.35 in
Product Width
2.43 in
Product Weight
0.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
3 in
Material
Aluminum

Eksportér produktspecifikation