Download dokument () af 20
We make what matters work*

180071

XNT-CLAP15. Bracket for sensor, busbar thickness 15mm

Generelle specifikationer

Product Name
Eaton Temperature Monitoring System Diagnose LV systems Predictive diagnostics
Catalog Number
180071
EAN
4015081752249
Product Length/Depth
32 mm
Product Height
30 mm
Product Width
25 mm
Product Weight
1 g
Compliances
RoHS conform
Model Code
XNT-CLAP15

Produktspecifikationer

Model
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.