Download dokument () af 20
We make what matters work*

180438

Eaton Consumer Unit I-Box LV systems Final Distribution Boards. I-Box 3-row Package with steel door, depth=110mm, PKP-40-4

Generelle specifikationer

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
180438
EAN
4015081756131
Product Length/Depth
165 mm
Product Height
500 mm
Product Width
395 mm
Product Weight
8.2 kg
Compliances
RoHS conform
Model Code
I-48-4-DHS-PKP-40-4

Produktspecifikationer

Features
EMC-version
Earthing terminal block
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1890 V AC
10.9.3 Impulse withstand voltage
Does not apply to basic enclosures as defined in EN 62208.
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Enclosure material
Steel
Built-in height
500 mm
Built-in width
395 mm
Built-in depth
165 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
33 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
29 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
31 W
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
16
Color
White
Number of rows
3
Degree of protection
IP30
Functions
Sealable
Mounting method
DIN-rail
Hollow wall
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
65 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
58 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
61 W
Internal depth
133 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.