Vidensøgning
Download dokument () af 20
We make what matters work*

180486

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 4p, withdrawable, W=800mm, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180486
EAN
4015081756513
Product Length/Depth
90 mm
Product Height
640 mm
Product Width
800 mm
Product Weight
10 kg
Compliances
RoHS conform
Model Code
XMN44W08C

Technical data - mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating

Eksportér produktspecifikation