Vidensøgning
Download dokument () af 20
We make what matters work*

180711
Modelkode: XTMPN4WM-H550W600

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for NZM4, withdrawable, HxW=550x600mm

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180711
EAN
4015081758760
Product Length/Depth
690 mm
Product Height
526.8 mm
Product Width
561 mm
Product Weight
16.8 kg
Compliances
RoHS conform
Model Code
XTMPN4WM-H550W600

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Stainless steel
Model
Mounting kit

Technical data - mechanical

Material
Metal
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation