Vidensøgning
Download dokument () af 20
We make what matters work*

180714
Modelkode: XTMPN4FC-H550W425

Eaton xEnergy Main LV systems LV switchgear. Front cover for NZM4, fixed, H=550mm, W=425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180714
EAN
4015081758791
Product Length/Depth
27 mm
Product Height
540 mm
Product Width
417 mm
Product Weight
4.67 kg
Compliances
RoHS conform
Model Code
XTMPN4FC-H550W425

Technical Data - Mechanical

Material
Steel
Number of height units
1
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating

Eksportér produktspecifikation