Vidensøgning
Download dokument () af 20
We make what matters work*

180730
Modelkode: XTMP2N4FC-XMV-H550W1000

Eaton xEnergy Main LV systems LV switchgear. Front cover for 2x NZM4-XMV, fixed, HxW=550x1000mm, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180730
EAN
4015081758951
Product Length/Depth
27 mm
Product Height
540 mm
Product Width
996 mm
Product Weight
12.3 kg
Compliances
RoHS conform
Model Code
XTMP2N4FC-XMV-H550W1000

Technical data - mechanical

Material
Steel
Number of height units
1
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating

Eksportér produktspecifikation