Vidensøgning
Download dokument () af 20
We make what matters work*

180D0064
Modelkode: FUSE 630A 1000Vdc 3/110 AR UC

FUSE 630A 1000Vdc 3/110 AR UC - 180D0064

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
180D0064
EAN
5996516056141
Product Length/Depth
140 mm
Product Height
70 mm
Product Width
76 mm
Product Weight
1.152 kg
Model Code
FUSE 630A 1000Vdc 3/110 AR UC

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.