Vidensøgning
Download dokument () af 20
We make what matters work*

180D6420

Eaton Bussmann series high speed square body fuse-link, 1800 A, DC 750 V, size 3, 76 x 92 x 53 mm, aR, IEC, UL, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
180D6420
EAN
5996516051993
Product Length/Depth
76 mm
Product Height
52 mm
Product Width
76 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS conform
Certifications
IEC 60269-4
UL 248-13

Elektriske data

Amperage Rating
1800 A
Class
Class aR
Voltage rating
750 Vdc

Produktspecifikationer

Fuse indicator
Other
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.