Vidensøgning
Download dokument () af 20
We make what matters work*

180D7620

Fuse-link, high speed, 1000 A, DC 1500 V, 100 kA, size 4, 105 x 120 x 155 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
180D7620
EAN
5996516044384
Product Length/Depth
140 mm
Product Height
80 mm
Product Width
120 mm
Product Weight
640 g
Compliances
CE
RoHS Compliant
Certifications
IEC 60269-4
UL 248-13

Electrical data

Amperage Rating
1000 A
Voltage rating
1500 V
Interrupt rating
100 kAIC Vdc
Class
Class aR

Product specifications

Fuse type
Flush end
Fuse size
4

Compatible fuse holders

Suitable for
semiconductor protection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.