Download dokument () af 20
We make what matters work*

182474
Modelkode: BF-UT-2S-4/96-100

Eaton xComfort BF LV systems Final Distribution Boards. Flush-mounting/hollow wall, slim, inspection window, white, 24 SU per row, 4 rows, 100 mm mounting depth

Generelle specifikationer

Product Name
Eaton xComfort BF small distribution board
Catalog Number
182474
EAN
4015081774029
Product Length/Depth
101 mm
Product Height
768 mm
Product Width
587.5 mm
Product Weight
13.1 kg
Compliances
RoHS conform
Certifications
IEC/EN 61439-1
IEC/EN 61439-3
IEC/EN 62208
Model Code
BF-UT-2S-4/96-100

Produktspecifikationer

Used with
BF flat distribution board
Basic device
Installation distribution board
Special features
IP30 Protection Class I Steel sheet enclosure white (RAL 9016)
Type
Basic device BF flat DBO Installation distribution boards
Features
EMC-version
Earthing terminal block
Neutral terminal block
Signal passing door
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK07
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1890 V AC
10.9.3 Impulse withstand voltage
Does not apply to basic enclosures as defined in EN 62208.
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Fitted with:
Door with three-point turn-lock
Door frame with DIN-rails
Neutral-/protective conductor terminal
Front plates
Wall trough
Enclosure material
Steel
Built-in height
739 mm
Built-in width
560 mm
Cable entry postion
Cable entries on top and bottom
Terminal type
Screw terminals
Built-in depth
100 mm
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
39 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
78 W
Closure type
Other
Cover/door color
Transparent
White
Cover/door model
With notch
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
24
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Voltage rating at AC
415 V AC
Color
Traffic white (RAL 9016)
White
Number of rows
4
Frequency rating of contacts
50 Hz / 60 Hz
Module rack type
Single-rail
Degree of protection
IK07 (impact resistance)
IP30
Number of module space units per row
24
Protection class
I (earthed)
Protective shrouding material
Metal
Functions
Extension possible
Basic device
Sealable
Material
Sheet steel, powder-coated
Mounting method
DIN-rail
Flush mounted (plaster)
Flush mounting
Hollow-wall mounting and flush mounting
Internal depth
95 mm
PE and N terminal number and cross section
N: 2 x 25 mm² + 27 x 16 mm²
PE: 2 x 25 mm² + 43 x 16 mm²
Number of openings for socket outlets
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.