Vidensøgning
Download dokument () af 20
We make what matters work*

182505

Eaton xEnergy Main LV systems LV switchgear. Front plate (section high), closed, W=1200mm, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182505
EAN
4015081774333
Product Length/Depth
44 mm
Product Height
1940 mm
Product Width
1192 mm
Product Weight
30.414 kg
Compliances
RoHS conform
Model Code
XTSZFFPC-W1200

Technical data - mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1200 mm
Surface finishing
Powder coating

Eksportér produktspecifikation